IESNA:LM-63-2002
[TEST]P1500423
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C55D010 EU4559035 4LBMH
[LUMINAIRE]4 INCH 5500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3500K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4499
TILT=NONE
87 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 63.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
4461 4433.9 4379.5 4277.6 4148.6 3992.6 3843.2 3673.4 3490 3293.3
3055.5 2770.2 2437.7 2064.1 1670.4 1303.6 977.9 719.7 515.9 353.2
244.5 169.8 122.3 88.3 67.9 47.5 34 27.2 20.4 13.6
6.8 6.8 6.8 0 0 0 0
